IESNA:LM-63-2002
[TEST]P1055323
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H290D935-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]296
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
325.2 321.5 320 317.4 313.7 308.8 303.2 296.8 289.4 281.1
272.2 262.8 252.3 242.2 231.4 220.2 208.6 197.4 185.4 173.1
161.1 149.2 137.2 125.2 113.3 102.1 90.1 77.4 65.4 53.8
42.6 31.8 21.7 12.7 4.5 0 0
325.2 326.4 323 317.4 309.5 299.1 286.7 272.9 258 241.5
224.3 206.4 187.7 169.7 150.7 132.7 114.4 97.2 79.6 63.6
49.3 36.3 24.3 17.2 13.5 10.5 7.1 4.5 2.6 1.5
0.7 0.4 0 0 0 0 0
325.2 321.9 314.8 302.1 284.5 263.9 241.5 216.5 188.8 160.8
133.5 108.4 83.4 62.4 43.7 26.9 16.4 13.1 10.1 7.5
5.2 3.4 2.2 1.5 0.7 0.7 0.4 0.4 0.4 0.4
0.4 0 0 0 0.4 0.4 0
325.2 321.1 308.8 289.7 264.7 235.9 204.5 170.5 135.7 104.7
76.3 52.3 31 16.8 13.1 9.7 7.1 4.9 3 1.9
1.1 0.7 0.7 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
325.2 321.5 308.8 286 259.1 226.9 190.3 154 118.5 86.4
58.7 35.9 18.3 13.5 10.1 7.5 5.2 3.4 1.9 1.1
0.7 0.4 0.4 0.4 0 0.4 0 0 0 0
0 0 0 0 0 0 0
